WSLP product information
Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount
FEATURES
Very high power to foot print size ratio (3 W in 2512, 2 W in 2010, 1 W in 1206, 0.5 W in 0805, and 0.4 W in 0603 package)
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and
pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.0005 Ω)