WSLS2512, Improved Stability product information

Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface Mount

vsh-img-datasheet-pdf Datasheet

FEATURES

Current sensing in high-temperature (+125 °C) applications
Greater stability with maximum resistance change of 0.25 % or 0.5 % through 2000 h workload
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division, and pulse applications