WSL4026 product information

Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.0002 Ω
High power to foot print size ratio
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos