MENU

WSL4026 product information

Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.0002 Ω
High power to foot print size ratio
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications