WSL, Wide Terminal product information

Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount

 Datasheet

FEATURES

Wide side terminal construction that yields high power to foot print size ratio (2 W in 1020 and   1 W in 0612 package)
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces low resistance values (down to 0.00075 Ω)


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: