WSL, Wide Terminal product information

Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount

 Datasheet

FEATURES

Wide side terminal construction that yields high power to foot print size ratio (2 W in 1020 and   1 W in 0612 package)
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces low resistance values (down to 0.00075 Ω)