MENU

WSLT4026 product information

Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-terminal design allows for 1 % tolerance down to 0.002 Ω
High power-to-footprint size ratio
All welded construction of the Power Metal Strip resistors are ideal for all types of current sensing, voltage division, and pulse applications


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number:

 


RECOMMENDED FOR YOU

Latest Videos