WSLP...18 product information

Power Metal Strip® Resistors, Very High Power (1 W), Low Value (Down to 0.005 Ohm), Surface-Mount

 Datasheet

FEATURES

Very high power to foot print size ratio (1 W in 0805 / 2 W in 1206 package)
All welded construction of the Power Metal Strip® resistors is ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.005 Ω)


Vishay Dale Power Metal Strip® Superior Pulse Performance
In this presentation video we take a look at the superior pulse capability of the Power Metal Strip. We compare the pulse performance advantage of Power Metal Strip compared to other current sense technologies.