WSLP...18 product information

Power Metal Strip® Resistors, Very High Power (1 W), Low Value (Down to 0.005 Ohm), Surface-Mount

 Datasheet

FEATURES

Very high power to foot print size ratio (1 W in 0805 / 2 W in 1206 package)
All welded construction of the Power Metal Strip® resistors is ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.005 Ω)


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes