WSLP...18 product information

Power Metal Strip® Resistors, Very High Power (1 W), Low Value (Down to 0.005 Ohm), Surface-Mount

 Datasheet

FEATURES

Very high power to foot print size ratio (1 W in 0805 / 2 W in 1206 package)
All welded construction of the Power Metal Strip® resistors is ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values (down to 0.005 Ω)