CCF02 (CCF-2) product information

Metal Film Resistors, Industrial Power, Flameproof

 Datasheet

FEATURES

Small size suitable for 1/2 W, 1 W and 2 W applications
High power rating, small size
Flameproof, high temperature coating meets EIA RS-325-A


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes