MENU

MR600 Series product information

Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead

 Datasheet

FEATURES

Resistance values up to 1 MΩ
Resistance tolerances down to 0.005 %
Tighter tolerances and lower resistance values available, please contact factory


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: