MENU

LPS 600 product information

Power Resistor for Mounting onto a Heatsink Thick Film Technology

 Datasheet

FEATURES

Compliant with requirement #26 of NF-EN45545-2
High power 600 W at 85 C bottom case temperature
Wide resistance range: 0.3 Ω to 900 kΩ E24 series


Innovative LPS Resistor Features Very High Power Dissipation
This new video compares the thermal dissipation performance of the LPS thick film resistor with a competing part, showing the advantages obtained by the high-power capabilities of the Vishay device.
This new video shows the advantages obtained by the high-power capabilities of the LPS Resistor.