PVHT product information
High Stability - Very High Temperature (270 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant
FEATURES
Operating temperature range: -55 °C; +250 °C
Storage temperature: -55 °C; +270 °C
Gold terminations (< 1 µm thick)