CNS 020 product information

High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor

 Datasheet

FEATURES

Tight TCR to 5 ppm/°C (in 0 °C; +70 °C)
Incorporates high stability thin film element   (0.1 % at + 70 °C at Pn during 1000 h)
Through hole (Sil)
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
RECOMMENDED FOR YOU

Latest Videos