MENU

RMK 55N, RMK 515N product information

Wirebondable High Precision Single Value Thin Film Chip Resistors

 Datasheet

FEATURES

Precise tolerance from 0.01 % to 1 %
Wide resistance ranges from 1 kΩ to 2 MΩ
Low temperature coefficient 10 ppm/C max.



RECOMMENDED FOR YOU

Latest Videos