RMK 55N, RMK 515N product information

Wirebondable High Precision Single Value Thin Film Chip Resistors

 Datasheet

FEATURES

Precise tolerance from ± 0.01 % to ± 1 %
Wide resistance ranges from 1 kΩ to 2 MΩ
Low temperature coefficient ± 10 ppm/°C max.
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
RECOMMENDED FOR YOU

Latest Videos