Series ECO product information
Precision Rotative Transducers, Conductive Plastic, Economic Series (ECO)
FEATURES
Size 05 - 09 - 13 are available
Long life up to 30 million cycles
Accuracy ± 1 % down to ± 0.25 %
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: