Sensors - Position: Non-contacting
For use in harsh environments, Vishay offers non-contacting position sensors based on Hall Effect technology. Linear displacement,
rotational (single- and multi-turn), and kit design options all provide a full 360° measurement range with no dead angles
and very long life, since there is no wear and tear on sensor elements. Applications for Vishay’s non-contacting position
sensors include any system where vibration, shock, or dithering is to be expected, such as embedded applications in vehicles.