NTCS0402E3.....T product information

SMD 0402, Glass Protected NTC Thermistors

 Datasheet

FEATURES

TCR ranging from -6.5 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 down to 1 %
Suitable for wave or reflow soldering

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes