NTCS0402E3.....T product information

SMD 0402, Glass Protected NTC Thermistors

 Datasheet

FEATURES

TCR ranging from -6.5 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 down to 1 %
Suitable for wave or reflow soldering