NTCLE100E3 product information

NTC Thermistors, Radial Leaded, Standard Precision

 Datasheet

FEATURES

Accuracy over a wide temperature range
High stability over a long life
Excellent price/performance ratio

APPLICATIONS



Simulation of Vishay Thermistor Applications on SystemVision© Cloud
A simulation of two applications involving NTC or PTC thermistors, performed in the SystemVision© Cloud. First, an ON OFF temperature control with NTCLE100, followed by a simulation of a current surge limitation by PTCEL in an SMPS circuit.