MENU

Thyristors

Thyristors are solid-state semiconductor devices (silicon-controlled rectifiers) with four layers of alternating p-type and n-type material creating three p-n junctions. They are used in electronic systems for AC/DC and AC/AC conversion in industrial applications, and for crowbar protection and soft start function. Vishay offers a broad portfolio of power thyristors in different packages, from plastic discrete to high-power discrete and modules, featuring voltage ratings from 100 V to 2600 V.

Product line
Reverse/direct voltage
On-state current
Turn-off time
Construction
Package