Searching . . .
High Intensity Infrared Surface Emitters
A standard infrared emitter emits light in all directions. With Vishay’s surface emitting technology, nearly all the light and power is emitted out the top, resulting in intensity levels that are 2, 3 and 4 times greater than those produced by standard technology. Surface emitting technology is particularly useful for surface mount packages and chip on board applications. Because this technology results in dramatically higher intensity, fewer emitters can be used; lowering total cost of any application. Run Time: 05:00
Previous
techCast
Next
techCast
Featured Videos

CNY6x High Voltage Isolation Optocouplers

Introducing two new category IV high voltage optocouplers. Run Time 05:40

Surflight A850 Series

SurfLight emitters deliver intensity levels up to 5 times greater than those produced by standard technology. Run time 05:42

Low Input Current Optocouplers

Devices featuring high current transfer ratios at low input currents - Run Timie 03:00

Signal Conditioning ICs

Designed to Process IR Remote Control Signals From Discrete Photodiodes - Run Time 03:05

Solar Power

Optocouplers and Solid State Relays for Solar Power Applications - Run Time 04:45

VLMW41S1T2-JKPL LED products

New color binning options. Run time 03:20

IR Remote Control Receiver

IR Remote Control Receiver — Minimum operating voltage reduced to 2 V - Run Time: 03:06

Phototriacs for Consumer Applications

Phototriacs – how they work and where to find them in your home - Run Time: 05:36

High-Speed Analog Optocouplers

An overview of the Vishay 1MBd Analog Optocouplers - Run Time: 03:00

Ambient Light Sensor Portfolio

A seven slide overview of the Vishay Ambient Light Sensor portfolio - Run Time: 05:43

3D-TV IR Receivers

An overview of the Vishay 3D-TV IR Receivers and Emitters - Run Time: 04:00

High-Speed SMD PIN Photodiodes

A four slide overview of the VBPW34 and VBP104 high-speed PIN photodiodes - Run Time: 03:40

Vishay VO2223 and VO2223A Power Phototriacs

An overview of the Vishay VO2223 and VO2223A Power Phototriacs - Run Time. 03:10

Ambient Light Sensor (Product Demo)

Ambient light sensor spectral sensitivity - Run time. 05:07

VCNL4000 Demo at electronica 2010

Demo of the VCNL4000 Proximity Sensor at electronica 2010 - Run time. 05:22

VCNL4000 Proximity Function Demo Kit Tutorial

Tutorial video for the proximity function of the VCNL4000 Demo Kit - Run time. 04:01

VCNL4000 Ambient Light Function Demo Kit Tutorial

Tutorial video for the ambient light function of the VCNL4000 Demo Kit - Run time. 05:27

Ambient Light Sensing

Single versus double diode measurement. Run time 07:15

High Intensity Infrared Surface Emitters

High Intensity Infrared Surface Emitters - Run Time: 05:00