Proximity and Gesture Sensor Demo Kit
Learn how easy it is to test Vishay proximity and gesture sensors in this 5 minute video.
Find Demo Kits Here
Previous
techCast
Next
techCast
Featured Videos

Product Demo: Evaluation Board Demo: VOW137 Optocoupler

Switching test on VOW137 10 MBd high-speed optocoupler – run time 03:00

Product Demo: Benefits of Solid-State Relays Over Electromechanical Relays

VO14642AABTR Solid State Relay – run time 05:03

Super 12 for 2016: VEML6075 UVA, UVB Light Sensor

Industry's First UVA and UVB Light Sensor with Individual Channel Output Provides True UV Index Measurements

High Linearity Photodiodes for Small Signal Detection

Increased reliability of high linearity photodiodes versus standard photodiodes - run time 02:00

Sensors for Automotive and Industrial Applications

TCPT1600X01 and TCUT1600X01 Sensors for Automotive and Industrial Applications

Light-to-Digital: VEML6030

Fully Integrated Ambient Light Sensor

VORx Solid-State Relays

New Hybrid VOR Solid-State Relays (SSR)

What Color Is It?

Watch how the VEML6040 RGBW can see your color! - runtime 02:00

VEML7700 Ambient Light Sensor Product Overview

Light-to-Digital sensor saves space and simplifies designs

Proximity and Gesture Sensor Demo Kit

Brief video explaining the simplicity of sensor demo kits

TSSP-HA Housing Kit

Accelerate and simplify presence and proximity sensing designs

Super 12 for 2015: VOW3120 Widebody IGBT and MOSFET Driver

High-isolation and high-creepage at > 10 mm and 1414 V working voltage with 2.5 A peak output current

Reflective Sensing Demo

IR Receivers and Emitters in reflective applications

Infrared Emitters and IR Receivers Demo

Demonstration of Emitters and IR Receivers in Bigbelly Trash Compactors

VCNL4020X01 Demonstration (filmed at electronica2014)

Short video showcasing the performance of VCNL4020X01

VEML6070 UVA Digital Sensor

Learn about the importance of measuring UVA levels in a variety of applications - Run-time 04:32

VEML6040 RGBW Optical Sensor

Learn about the new 16-bit resolution RGBW Sensor - Run time 05:00

VCNL4040 - Proximity and Ambient Light Digital Sensor

Learn how you can select one of four ambient light ranges with the new VCNL4040 - Run Time 03:00

Vishay's VOW Widebody High Isolation, High Creepage Optocouplers

The VOW Advantage ~ IGBT and High Speed Optocouplers in Widebody package - run time 05:40

Automotive Grade PIN Photodiodes

Two new automotive-grade high-speed silicon PIN photodiodes the VEMD6010X01 and VEMD6110X01 - Run time 02:30

AEC-Q101 Qualified Optical Sensor - VCNL4020X01

Integrated Proximity and Ambient Light Sensor

Safety Light Barriers and Your Garage Door

Demonstration of Infrared Emitters and Receivers in Light Barrier Systems ~ Run time 03:44

Gesture Control System

Vishay’s VCNL4020 Gesture system - Run Time 05:00

White LEDs Demo - electronica2012

Demonstration on high power white LEDs and LED Modules in typical lighting applications

Super 12 for 2013 ~ VCNL3020 Proximity Sensor with I2C Interface

One Minute Video on the VCNL3020 Proximity Sensor with I2C Interface

Low Profile IR Emitters and Detector

New side vew emitters and detector at 1 mm (run time 02:50)

VLMU3100 Ultraviolet Emitters

Presentation describing the market and the performance of the VLMU3100 - run time 04:00

New Generation Aether IC

New Generation Aether IC offers significant enhancements to sensitivity and ESD performance - Run Time 05:00

VCNL4020 Product Introduction

Fully integrated proximity and ambient light sensor in rectangle package. Run time 09:30

TSOP57x and TSOP37x Remote Control Receivers

New series of remote control receivers, our smallest ever! Run time 03:30

IR Receivers – NextGen IC

New portfolio of remote control receivers - Run time 05:11

CNY6x High Voltage Isolation Optocouplers

Introducing two new category IV high voltage optocouplers. Run Time 05:40

Surflight A850 Series

SurfLight emitters deliver intensity levels up to 5 times greater than those produced by standard technology. Run time 05:42

Low Input Current, 4-Pin Optocoupler Portfolio

A complete portfolio of low input current, 4-pin optocouplers - run time 04:45

Low Input Current Optocouplers

Devices featuring high current transfer ratios at low input currents - Run Timie 03:00

Signal Conditioning ICs

Designed to Process IR Remote Control Signals From Discrete Photodiodes - Run Time 03:05

Solar Power

Optocouplers and Solid State Relays for Solar Power Applications - Run Time 04:45

IR Remote Control Receiver

IR Remote Control Receiver — Minimum operating voltage reduced to 2 V - Run Time: 03:06

Phototriacs for Consumer Applications

Phototriacs – how they work and where to find them in your home - Run Time: 05:36

High-Speed Analog Optocouplers

An overview of the Vishay 1MBd Analog Optocouplers - Run Time: 03:00

High-Speed SMD PIN Photodiodes

A four slide overview of the VBPW34 and VBP104 high-speed PIN photodiodes - Run Time: 03:40

Vishay VO2223 and VO2223A Power Phototriacs

An overview of the Vishay VO2223 and VO2223A Power Phototriacs - Run Time. 03:10

Ambient Light Sensor (Product Demo)

Ambient light sensor spectral sensitivity - Run time. 05:07

Ambient Light Sensing

Single versus double diode measurement. Run time 07:15