Video Library
Resistors VIDEOS
MELF Assembly Video
This video demonstrates how Vishay MELF resistors are easily assembled when using the right equipment and process conditions.
Share
X
|
Resistors
Our CDMM resistor is a high voltage molded chip divider specifically designed for EV and HV automotive applications with good TCR tracking and ratio tolerances vs. individual components |
P16 Compact Panel Potentiometers feature a unique integrated design incorporating the potentiometer and knob in one assembly. No knob control to buy and assemble. P16 Panel Potentiometers is fully sealed (IP67), can support 1 W power rated with a high dielectric strength 2500 VRMS. The control knob and his marking can be configurable: material or metallic / Blue, white, yellow, red, and black knob/dot, line, gradient, 5 graduations, 10 graduations, fan, light, volume, temperature.
|
The first video in the series detailed the JouleWizard Pulse Tools. The Pulse Energy Calculator helps determine the energy content of a waveform. |
Learn more about our custom thin film technology with this step-by-step guide to our build process. We also look at some of the special features and applications related to this technology. |
A last session of LTspice simulation with Vishay thermistors showing how Vishay thermistors can be designed-in in any temperature control application, together with other Vishay devices such as optoelectronics and transistors. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®