MENU

Video Library

SUPER 12

PCAN Series Resistors Handle Up to 6 W of Power with Thin Film Precision
IHLD, Low Profile, High-Current Dual Inductors, Save Space and Provide Better Performance
WSHM2818,7 W current sense resistor in 2818 case size with 2x power capability
Next Generation DrMOS for 20 % Lower Power Losses
High-isolation and high-creepage at > 10 mm and 1414 V working voltage with 2.5 A peak output current
WCR Watercooled Resistor
Compact, High-Performance Buck Regulator.
Watch this short video outlining the key features and applications for the VCNL3020 Proximity Sensor.
One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
A quick look at the features and applications of the MPM series resistor
View this short video to discover the main advantages and applications for the TNPU e3 High-Precision Thin Film Resistor
High reliability capacitor solutions for medical and military applications
VIew this short video to discover the main advantages and applications for the ACAS AT Thin Film Chip Resistor Array
View this one-minute video to learn more about the NTC mini lug sensor.
A one-minute overview covering key features and applications for LPS Series of Power Resistors. These high-power, small-size, low-weight resistors are ideal for power electronics like converters, inverters, and as discharge resistors.
MKP 1848 DC-Link Film Capacitors, one-minute overview
A one-minute overview covering key features and applications for
A one-minute overview covering key features and applications for the
A one-minute overview covering key features and applications for
The SiC769 DrMOS 6 x 6 offers the Industry's best power density for mainstream multi-phae Vcore applications. This integrated MOSFET and driver IC solution delivers up to 35 A with a switching frequency of 300 kHz to 1 MHz.

SUPER 12 VIDEOS

PCAN Series - High-Power SMD Precision Thin Film Chip Resistors


PCAN Series Resistors Handle Up to 6 W of Power with Thin Film Precision
Share