Analog Switches and Multiplexers - 8:1
Showing 1 to 38 of 38 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Configuration ▲▼ | Single Supply Min (V) ▲▼ | Single Supply Max (V) ▲▼ | Dual Supply Min (V) ▲▼ | Dual Supply Max (V) ▲▼ | On-resistance (Ω) ▲▼ | Voltage Rating ▲▼ | Is off Max (nA) ▲▼ | ton Max (ns) ▲▼ | Qinj Typ (pC) ▲▼ | X TALK & OIRR ▲▼ | Package ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Applications ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | 0.55 | 130 | -31 | -58 | QFN-16 4 x 4 | 13 | 55 | Multi purpose | |||
8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | 0.55 | 130 | -31 | -58 | QFN-16 4 x 4 | 13 | 55 | instrumentation | |||
8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | 0.55 | 130 | -31 | -58 | QFN-16 4 x 4 | 13 | 55 | medical and healthcare | |||
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | +/-5 | 1 | 75 | 0.3 | -68 | SO-16 (Narrow) AS | 14.9 | 2.2 | 308 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | +/-5 | 1 | 75 | 0.3 | -68 | miniQFN-16 (0.55mm) | 14.9 | 2.2 | 308 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |
8:1 x 1 | 3 | 16 | -5 | 5 | 68 | +/-5 | 1 | 75 | 0.3 | -68 | TSSOP-16 | 14.9 | 2.2 | 308 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | SO-28 (wide) | 70 | 8 | Multi purpose | |||
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | SO-28 (wide) | 70 | 8 | instrumentation | |||
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | SO-28 (wide) | 70 | 8 | medical and healthcare | |||
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | PLCC-28 | 70 | 8 | Multi purpose | |||
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | PLCC-28 | 70 | 8 | instrumentation | |||
8:1 x 2 | 5 | 44 | 5 | 22 | 50 | 0.5 | 350 | 15 | -69 | PLCC-28 | 70 | 8 | medical and healthcare | |||
8:1 x 2 | 7.5 | 44 | 5 | 22 | 60 | +/-15 | Plastic DIP-28 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); | ||||||||
8:1 x 2 | 7.5 | 44 | 5 | 22 | 60 | +/-15 | PLCC-28 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); | ||||||||
8:1 x 2 | 7.5 | 44 | 5 | 22 | 60 | +/-15 | SO-28 (Wide) | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); | ||||||||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | SO-16 (narrow) AS | 37 | 3 | Multi purpose | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | SO-16 (narrow) AS | 37 | 3 | instrumentation | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | SO-16 (narrow) AS | 37 | 3 | medical and healthcare | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | TSSOP-16 | 37 | 3 | Multi purpose | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | TSSOP-16 | 37 | 3 | instrumentation | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | TSSOP-16 | 37 | 3 | medical and healthcare | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | Plastic DIP-16 | 37 | 3 | Multi purpose | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | Plastic DIP-16 | 37 | 3 | instrumentation | |||
8:1 x 1 | 5 | 36 | 5 | 20 | 40 | 0.5 | 150 | 20 | -75 | Plastic DIP-16 | 37 | 3 | medical and healthcare | |||
8:1 x 1 | 3 | 16 | 3 | 8 | 17 | +12 | 1 | 72 | -11 | -98 | QFN-16 3x3 | 5.5 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
8:1 x 1 | 3 | 16 | 3 | 8 | 17 | +12 | 1 | 72 | -11 | -98 | SO-16 (Narrow) AS | 5.5 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
8:1 x 1 | 3 | 16 | 3 | 8 | 17 | +12 | 1 | 72 | -11 | -98 | TSSOP-16 | 5.5 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
8:1 x 1, latch | 5 | 36 | 5 | 22 | 55 | 0.5 | 250 | 1 | -75 | PLCC-20 | 54 | 11 | Multi purpose | |||
8:1 x 1, latch | 5 | 36 | 5 | 22 | 55 | 0.5 | 250 | 1 | -75 | PLCC-20 | 54 | 11 | instrumentation | |||
8:1 x 1, latch | 5 | 36 | 5 | 22 | 55 | 0.5 | 250 | 1 | -75 | PLCC-20 | 54 | 11 | medical and healthcare | |||
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | +/-15 | 1 | 250 | 1 | -84 | PLCC-28 | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | +/-15 | 1 | 250 | 1 | -84 | TSSOP-28 | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 2 | 12 | 44 | 5 | 20 | 170 | +/-15 | 1 | 250 | 1 | -84 | SO-28 (Wide) | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | +/-15 | 1 | 250 | 2 | -88 | Plastic DIP-16 | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | +/-15 | 1 | 250 | 2 | -88 | SO-16 (Narrow) AS | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | +/-15 | 1 | 250 | 2 | -88 | TSSOP-16 | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 1 | 12 | 44 | 5 | 22 | 180 | +/-15 | 1 | 250 | 2 | -88 | miniQFN-16 (0.55mm) | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
8:1 x 1 | 3 | 16 | 3 | 8 | 3.2 | +/-10 | 2 | 70 | 4.5 | -83 | QFN-16 4x4 | 17 | 0 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete |