Analog Switches and Multiplexers - 5V and below
Showing 1 to 50 of 297 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Configuration ▲▼ | Single Supply Min (V) ▲▼ | Single Supply Max (V) ▲▼ | Dual Supply Min (V) ▲▼ | Dual Supply Max (V) ▲▼ | On-resistance (Ω) ▲▼ | Voltage Rating ▲▼ | Is off Max (nA) ▲▼ | ton Max (ns) ▲▼ | Qinj Typ (pC) ▲▼ | X TALK & OIRR ▲▼ | Package ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Applications ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8:1 x 1 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | +/-13.5 | 0.55 | 130 | -31 | -58 | QFN-16 4x4 | 13 | 55 | Multi Purpose; Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||
4:1 x 2 | 4.5 | 24 | 4.5 | 16.5 | 3.9 | +/-13.5 | 0.55 | 130 | -103 | -58 | QFN-16 4x4 | 13 | 90 | Multi Purpose; Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | QFN-16 4x4 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | QFN-16 4x4 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | QFN-16 4x4 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPST x 4, NC | 4.5 | 24 | 4.5 | 16.5 | 1.6 | +/-13.5 | 12.5 | 140 | -41 | -104 | TSSOP-16 | 24 | 150 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||
SPDT x 1 | 1.8 | 5.5 | 0.85 | +2.7 | 30 | 35 | 8 | -63 | TSOP-6 | 53 | 16 | Consumer, Computing, Prtable instrumentation, Medical Equipment, Battery operated system | ||||
SPDT x 2 | 1.8 | 5.5 | 6 | 1.5 | 32 | 1 | -77 | SC-70-6 | 13 | 7 | Multi purpose | |||||
SPDT x 2 | 1.8 | 5.5 | 6 | 1.5 | 32 | 1 | -77 | SC-70-6 | 13 | 7 | instrumentation | |||||
SPDT x 2 | 1.8 | 5.5 | 6 | 1.5 | 32 | 1 | -77 | SC-70-6 | 13 | 7 | medical and healthcare | |||||
SPDT x 2 | 1.8 | 5.5 | 6 | 1.5 | 32 | 1 | -77 | SC-70-6 | 13 | 7 | portable | |||||
SPDT x 2 | 1.65 | 5.5 | 1 | 5 | 47 | 8 | -41 | SC-70-6 | 52 | 16 | 160 | Multi purpose | ||||
SPDT x 2 | 1.65 | 5.5 | 1 | 5 | 47 | 8 | -41 | SC-70-6 | 52 | 16 | 160 | instrumentation | ||||
SPDT x 2 | 1.65 | 5.5 | 1 | 5 | 47 | 8 | -41 | SC-70-6 | 52 | 16 | 160 | medical and healthcare | ||||
SPDT x 2 | 1.65 | 5.5 | 1 | 5 | 47 | 8 | -41 | SC-70-6 | 52 | 16 | 160 | portable | ||||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | QFN-12 3x3 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |||
4:1 x 1 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 34 | -2 | -67 | QFN-12 3x3 | 33 | 7 | 166 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
4:1 x 1 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 34 | -2 | -67 | MSOP-10 | 33 | 7 | 166 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | |||
Quad SPST | 1.8 | 5.5 | 150 | +5.0 | 1 | 150 | -0.7 | -85 | WCSP16 0.35mm | 2.9 | 510 | Medical and Multi Purpose; Medical and HealthCare; Instrumentation; HealthCare; Automatic Test Equip | ||||
Quad SPST | 1.8 | 5.5 | 150 | +5.0 | 1 | 150 | -0.7 | -85 | WCSP16 0.35mm | 2.9 | 510 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||||
Quad SPST | 1.8 | 5.5 | 150 | +5.0 | 1 | 150 | -0.7 | -85 | WCSP16 0.35mm | 2.9 | 510 | Multi Purpose; Medical and HealthCare; Instrumentation; | ||||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | DFN-10 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | MSOP-10 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -10.2 | -58 | DFN-10 | 24 | 7 | 222 | Cellular phone; Speaker headset switching; Audio and video signal routing; PCMCIA cards; Low voltag | |||
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -10.2 | -58 | MSOP-10 | 24 | 7 | 222 | Cellular phone; Speaker headset switching; Audio and video signal routing; PCMCIA cards; Low voltag | |||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | Multi purpose | ||||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | instrumentation | ||||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | medical and healthcare | ||||
DPDT x 2 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | portable | ||||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | Multi purpose | ||||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | instrumentation | ||||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | medical and healthcare | ||||
SPDT x 4 | 1.8 | 5.5 | 0.4 | 1 | 60 | -19 | -55 | QFN-16 3 x 3 | 26 | 14.5 | 310 | portable | ||||
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 5 | 60000 | -19 | -55 | miniQFN-16 (0.55mm) | 26 | 14.5 | 310 | Audio; Multi Purpose | |||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | MSOP-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | DFN-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete | ||||
1.6 | 5.5 | miniQFN-10 | Audio | |||||||||||||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | Multi purpose | |||||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | instrumentation | |||||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | medical and healthcare | |||||
SPST x 1, NO | 1.8 | 5.5 | 0.7 | -5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | portable | |||||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | Multi purpose | |||||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | instrumentation | |||||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | medical and healthcare | |||||
SPST x 1, NC | 1.8 | 5.5 | 0.7 | 5 | 25 | -7 | -57 | SC-70-5 | 73 | 29 | portable | |||||
SPDT x 2 | 2.7 | 4.3 | 8 | +3 | 100 | 30 | 0.5 | -45 | miniQFN-10 | 6 | 2 | 700 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); portable mete | |||
DPDT x 1 | 2.7 | 4.3 | 7 | +3 | 100 | 30 | 0.5 | -45 | miniQFN-10 | 6.5 | 2.7 | 900 | USB | |||
SPDT x 2 | 1.65 | 5.5 | 0.25 | +5.5 | 8 | 78 | -70 | DFN-10 | 120 | 40 | 120 | Multi Purpose; Medical and HealthCare; Instrumentation; Automatic Test Equipment(ATE); Portable Mete |