Capacitors - Tantalum - High Reliability/Long-life
Showing 1 to 50 of 787 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case (EIA & Mil) ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1 mF | 1 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1.5 mF | 1.5 mF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 2.2 µF | 2.2 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 3.3 µF | 3.3 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 4.7 µF | 4.7 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 6.8 µF | 6.8 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 10 µF | 10 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 15 µF | 15 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | See datasheet | 4 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | See datasheet | 4 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 6 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 6 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 6 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 10 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 10 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | See datasheet | 10 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 120 µF | 120 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 560 µF | 560 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.1 mF | 1.1 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.8 mF | 1.8 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 100 µF | 100 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 470 µF | 470 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case With Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | See datasheet | 50 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 50 | 110 µF | 110 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 50 | 900 µF | 900 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 60 | 47 µF | 47 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 60 | 1 mF | 1 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 60 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case With Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | See datasheet | 75 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 75 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 75 | 1.5 mF | 1.5 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 180 µF | 180 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 470 µF | 470 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 750 µF | 750 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 940 µF | 940 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 1 mF | 1 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75 | 1.2 mF | 1.2 mF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case With Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | See datasheet | 100 | 15 µF | 15 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 100 | 750 µF | 750 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 100 | 880 µF | 880 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 100 | 22 µF | 22 µF | ||
Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 100 | 86 µF | 86 µF |