Diodes and Rectifiers - Zener Diodes - Less than 350 mW
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC ® ) Code ▲▼ | Ptot (mW) ▲▼ | Vz min (V) ▲▼ | Vz max (V) ▲▼ | Circuit Configuration ▲▼ | Vz Specification ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | DFN1006-2A | 300 | 4.7 | 47 | Single | Pulse current | Yes | |
Enlarge | SOD-323 | 200 | 2.4 | 75 | Single | Pulse current | Yes | |
Enlarge | SOD-323 | 200 | 2.4 | 75 | Single | Pulse current | Yes | |
Enlarge | SOD-523 | 200 | 2.2 | 36 | Single | Pulse current | Yes | |
Enlarge | SOD-323 | 200 | 2 | 36 | Single | Pulse current | Yes | |
Enlarge | SOD-323 | 200 | 2 | 36 | Single | Pulse current | Yes | |
Enlarge | SOT-23 | 300 | 27 | 27 | Common anode | Pulse current | Yes | |
Enlarge | SOT-23 | 300 | 27 | 27 | Common anode | Pulse current | Yes |