Inductors - RF Inductors (Through Hole)

Vishay’s portfolio of axial/radial RF and power Inductors includes current choke, filter, commercial, miniature, subminiature, epoxy conformal-coated, and molded parts. Included are inductors that are lead (Pb)-free and RoHS –compliant.

Showing 1 to 24 of 24 entries
Date 🔽TitleShare
April 23, 2024

Kantengewickelte IHDF-Induktivität von Vishay Intertechnology für die Automobilindustrie mit flachem Profil von 15,4 mm liefert Sättigungsströme bis 230 A

share
April 23, 2024

Vishay Intertechnology Automotive Grade IHDF Edge-Wound Inductor With Low 15.4 mm Max. Profile Delivers Saturation Current to 230 A

share
November 30, 2023

Vishay Intertechnology IHPT-1411AF-ABA Haptic Feedback Actuator Honored With AspenCore World Electronics Achievement Award

share
August 22, 2023

Vishay Intertechnology Signs Agreement With Immersion to Bundle Haptic Technology Licenses With IHPT Series Actuators

share
September 19, 2022

New Vishay Intertechnology IHHP Power Inductors Save Space and Increase Efficiency in IoT Devices and Portable Electronics

share
August 29, 2022

Vishay Intertechnology Automotive Grade IHSR High Temperature Inductor Delivers High Current Ratings Up to 155 A in 6767 Case Size

share
July 25, 2022

Vishay Intertechnology IHDM Edge-Wound Inductors Deliver Stable Inductance and Saturation at Temps to +180 °C for Commercial Applications Up to 128 A DC

share
March 2, 2022

Vishay Intertechnology Releases Commercial and Automotive Grade IHLE® Integrated E-Field Shield Inductors in Compact 2020 Case Size

share
February 9, 2022

Vishay Intertechnology AEC-Q200 Qualified Haptic Feedback Actuator Offers High Force Density, HD Capability, and Compact Size

share
December 8, 2021

Vishay Intertechnology IHCM Common Mode Choke Offers Low Profile, High Shock and Vibration Resistance for 35 A Commercial Applications

share
December 1, 2021

Vishay Intertechnology Automotive Grade IHSR High Temperature Inductor Delivers Ultra Low DCR, High Current Filtering in 2525 Case Size for Multi-Phase Power Supplies

share
November 18, 2021

Vishay Intertechnology Continues to Offer Competitive Lead Times for IHLP® Low Profile, High Current Inductors

share
November 17, 2021

Vishay Intertechnology Commercial IHSR High Temperature Inductor Delivers Ultra Low DCR for Multi-Phase Power Supplies

share
November 8, 2021

Vishay Intertechnology Haptic Feedback Actuator Offers High Force Density, High Definition Capability, Compact Size for Touchscreens, Simulators, and Joysticks

share
October 25, 2021

New Vishay Intertechnology Automotive Grade IHTH Through-Hole Inductors Deliver 156 A Saturation Current in Compact 1500 Case Size

share
October 13, 2021

Vishay Intertechnology IHVR Vertical-Mount Inductor in 4025 Case Size Saves Space, Increases Efficiency in DC/DC Converters

share
September 13, 2021

Vishay Intertechnology Automotive Grade IHLP® Inductor Offers High Temperature Operation to +155 °C in 7575 Case Size

share
August 23, 2021

Vishay Intertechnology Automotive Grade IHLP® Inductor in 2020 Case Size Offers Operating Temperature to +180 °C

share
August 2, 2021

Vishay Intertechnology IHLP® Commercial Inductor Offers High Temperature Operation to +155 °C in 7575 Case Size

share
February 25, 2021

New Vishay Intertechnology Automotive Grade Through-Hole Inductor Delivers 420 Amp Saturation Current in Compact 1500 Case Size

share
October 26, 2020

Vishay Intertechnology High Current Inductor Delivers Improved Saturation and Temperature Stability

share
August 24, 2020

Vishay Intertechnology Automotive Grade Dual Inductor Reduces Board Space Requirements and Component Counts in Class D Amplifiers

share
March 30, 2020

Vishay Intertechnology Commercial and Automotive Grade IHLE® Integrated E-Shield Inductors Lower Costs and Save Space

share
March 9, 2020

Vishay Intertechnology Automotive Grade IHDM Inductor Offers Stable Inductance and Saturation at Temps to +180 °C and Current to 150 A

share
Filter on Market Sector
Reset