IR Receivers - XMP-1, XMP-2
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | TVCastSMD | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | Mitsubishi, RECS-80 Code, r-map, XMP-1, XMP-2 | Remote control | SMD | ||||
Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 32 | 0.07 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | AGC3 | 21 | 0.2 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD |