Modules, Diode - Silicon Carbide (SiC)
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VR (V) ▲▼ | IF (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | VFM (V) ▲▼ | QC (nC) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 136 | 385 | 1.42 | 332.5 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 60 | 127 | 340 | 1.39 | 164 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 80 | 124 | 500 | 1.44 | 444 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 80 | 124 | 450 | 1.38 | 220 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 100 | 130 | 620 | 1.45 | 553 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 100 | 122 | 555 | 1.39 | 275 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 119 | 690 | 1.45 | 651 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 120 | 117 | 675 | 1.40 | 328 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 20 | 137 | 130 | 1.39 | 112 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 20 | 136 | 105 | 1.36 | 56 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 40 | 135 | 260 | 1.40 | 223.5 | -55 to +175 | |
Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 40 | 130 | 225 | 1.36 | 110 | -55 to +175 |