Modules - Modules, Thyristor - D-55 (T-module)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | V DRM /V RRM (V) Range ▲▼ | IT(AV) (A) ▲▼ | TC (°C) ▲▼ | ITSM at 50 Hz (A) ▲▼ | ITSM at 60 Hz (A) ▲▼ | V TM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 50 | 70 | 1310 | 1370 | 1.60 | -40 to +125 | |
Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 70 | 70 | 1660 | 1740 | 1.55 | -40 to +125 | |
Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 90 | 70 | 1780 | 1870 | 1.55 | -40 to +125 |