MOSFETs - Automotive - D2PAK-7L (TO-263-7L)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Single | TO-263-7L | N | 40 | 20 | 250 | 300 | 0.001 | 163 | 46 | 36 | Yes | |
Single | TO-263-7L | N | 40 | 20 | 150 | 150 | 0.00163 | 106 | 33 | 21 | Yes | |
Single | TO-263-7L | N | 60 | 20 | 120 | 375 | 0.002 | 123 | 40 | 19 | Yes |