IHLP-5050CE-06 PRODUCT INFORMATION

IHLP® Commercial Inductors, High Saturation Series, 10 % DCR Tolerance
vsh-img-product-image

FEATURES

Lowest height (3.5 mm) in this package footprint
Shielded construction
Frequency range up to 5.0 MHz

APPLICATIONS

Tolerance DCR for current sense applications
Improved current balance in phased power supplies
Improved thermal management


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 24 of 24 entries
Document TypeTitleDescriptionShare
Application Notes
IHLP Selection Example
share
Application Notes
Overview of IHLP Manufacturing Standards
share
Application Notes
IHLP 系列电感器用于汽车应用 Using IHLP’s in Automotive Applications
share
Application Notes
Using IHLPs in Automotive Applications
share
Application Notes
IHLP Core Loss Calculator Formula
share
Application Notes
Selecting IHLP Composite Inductors for Non-Isolated Converters Utilizing Vishay’s Application Sheet
share
Datasheet
IHLP® Commercial Inductors, High Saturation Series, 10 % DCR Tolerance
share
General Information
IHxx and Power Inductor Weights
share
General Information
SMD Magnetics Packaging Methods
share
General Information
2009 Review of Inductors
share
General Information
Maximum Operating Voltage for IHLP, IHLE, IHLM, IHLW, IHLD, IHCL Series
share
Instructions
Soldering and Cleaning Instructions for Inductors
share
Instructions
Assembly Instructions
share
Ordering Info
Inductance and Tolerance Conversion Tables for Global Part Numbers
share
Product Literature
IHLP® Capabilities Matrix
share
Product Literature
Inductors 101
share
Product Literature
インダクタ - Surface Mount and Axial Lead Inductors
share
Product Literature
Surface Mount and Axial Lead Inductors
share
Product Literature
Surface-Mount Chip Inductors for Commercial Applications (IMC, ILC, IFC, ISC, IMCH)
share
Published Articles
Fundamentals: Inductors 101-DL-ElectronicProducts-Jul11
share
Support Tools
IHLP® パワーインダクタ 薄型パワーインダクタ - In a Nutshell
share
Support Tools
IHLP® 功率电感 超薄功率电感 , 快速了解
share
Support Tools
Power Inductors
share
Support Tools
IHLP Power Inductors
share