DG333A, DG333AL PRODUCT INFORMATION

Precision Quad SPDT Analog Switch
vsh-img-product-image

FEATURES

The DG333A, DG333AL consist of four independently controlled single-pole double-throw analog switches. These monolithic switch is designed to control analog signals with a high degree of accuracy. The DG333A, DG333AL minimize measurement errors by...
An improved charge injection compensation design minimizes switching transients. These switches can handle up to ± 22 V signals and have an improved continuous current of 30 mA.
The DG333A, DG333AL is fabricated in Vishay Siliconix’s proprietary HVSG-2 CMOS process, resulting in higher speed and lower power consumption. An epitaxial layer prevents latchup. Each switch conducts equally well in both directions when on. When...

APPLICATIONS

Audio switching
Test equipment
Portable instrumentation


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 13 of 13 entries
Document TypeTitleDescriptionShare
Datasheet
Precision Quad SPDT Analog Switch
share
Markings
SO-14, SO-16, S0-20, S0-24, and SO-28 Narrow and Wide Body Devices
share
Ordering Info
Part Numbering Nomenclature
share
Packaging Information
Device Orientation for MSOP, SOIC, SSOP, and TSSOP (T1)
share
Packaging Information
SOIC, SOT-143, and SOT-23 Packages
share
Packaging Information
Reel
share
Packaging Information
Tape Drawing for TSSOP-14, 16/PowerPAK TSSOP-16
share
Package Drawings
TSSOP 20L
share
Package Drawings
SOIC-20 (Wide)
share
Package Drawings
Plastic DIP 20L
share
Reliability Data
Accelerated Operating Life Test Result
share
Reliability Data
Environmental and Package Testing Data For PDIP 8-28 Lead
share
Reliability Data
Environmental and Package Testing Data For SOIC 14-28 Lead
share