Resistors, Fixed - Flameproof / flame resistant
Showing 1 to 50 of 204 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Fast Acting, Molded Styles, Custom Designed For Your Application | Resistors, Fixed Fusible | |||||||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 301 K | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 1 M | ||
Enlarge | Metal Film Leaded Resistors, Industrial, ± 2 % and ± 5 % Tolerance | Resistors, Fixed | 0.25 | 100 | 2 | 10 | 2 M | ||
Enlarge | Metal Film Leaded Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 0.25 | 100 | 1 | 10 | 3.01 M | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 2 M | ||
Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.25 | 25 | 0.1 | 0.22 | 10 M | ||
Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.4 | 25 | 0.1 | 0.22 | 22 M | ||
Enlarge | Metal Film Leaded Resistors, Industrial, ± 2 % and ± 5 % Tolerance | Resistors, Fixed | 0.5 | 100 | 2 | 10 | 2 M | ||
Enlarge | Metal Film Leaded Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 0.5 | 100 | 1 | 10 | 3.01 M | ||
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.50 | 25 | 0.1 | 4.3 | 2.49 M | ||
Enlarge | Metal Film Resistors, Axial, Industrial, Precision | Resistors, Fixed | 0.65 | 25 | 0.1 | 0.22 | 22 M | ||
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 0.375 | 0603 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 0.625 | 0805 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.75 | 25 | 0.1 | 10 | 2.49 M | ||
Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 22 M | ||
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 1 | 1206 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 2 | n/a | 20 | 1 | 0.1 | 150 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 1 | 1206 | 25 | 0.1 | 12 | 30.1 K | |
Enlarge | High Power Thin Film Wraparound Chip Resistor AEC-Q200 Qualified | Resistors, Fixed | 2.5 | 2512 | 25 | 0.1 | 10 | 30.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3.5 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4 | n/a | See datasheet | 5 | 0.10 | 6.8 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 4.7 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 1.1 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 2.7 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 3 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 4.5 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | High Frequency 60 GHz High Power 1 W Thin Film Surface Mount Chip Resistor | Resistors, Fixed | 1 | 0402 | 25 | 0.1 | 50 | 100 | |
Enlarge | Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 3 | n/a | 20 | 1 | 0.1 | 150 K | |
Enlarge | Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 5 | n/a | 20 | 1 | 0.1 | 150 K | |
Enlarge | Wirewound / Metal Film Resistors, Commercial Power, Vertical Mount | Resistors, Fixed | 10 | n/a | 20 | 1 | 0.1 | 8 K | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 80 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 90 | n/a | See datasheet | 5 | 0.10 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 150 | n/a | See datasheet | 5 | 0.10 | 24 |