Resistors, Fixed - 5 W to 25 W
Showing 1 to 50 of 297 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | See datasheet | 5 | 0.10 | 10 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | 100 | 5 | 15 | 5.6 K | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 2726 | See datasheet | 1 | 1.3 m | 5 m | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.3 | n/a | 100 | 5 | 4.7 | 10 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.8 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | See datasheet | 5 | 0.10 | 15 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 8.4 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Standard: AC, AEC-Q200 Qualified: AC-AT, Non-Inductive AC-NI Cemented Leaded Wirewound Resistors | Resistors, Fixed | 10 | n/a | See datasheet | 5 | 0.22 | 27 K | |
Enlarge | Axial Cemented Fusible Leaded Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 58.5 K | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 5.0 | See datasheet | 1 | 0.5 m | 0.5 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 5931 | See datasheet | 1 | 2 m | 3 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | See datasheet | 1 | 0.1 m | 1 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 8.0 | See datasheet | 1 | 0.3 m | 0.3 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 8.0 | See datasheet | 1 | 0.2 m | 0.2 m | ||
Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | Resistors, Fixed | 5.0 | 1206 | See datasheet | 1 | 0.3 m | 0.3 m | |
Enlarge | Power Metal Strip® Current Sense Resistors, Low Value (0.3 mΩ to 3 mΩ), Surface-Mount, High Power | Resistors, Fixed | 5.0 | 1206 | See datasheet | 1 | 0.5 m | 0.5 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 3921 | See datasheet | 1 | 2 m | 4 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | Resistors, Fixed | 5.0 | 4026 | See datasheet | 1 | 1.3 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 5.0 | 4527 | See datasheet | 0.5 | 1 m | 0.3 | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 7.0 | 5931 | See datasheet | 1 | 3 m | 3 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | Resistors, Fixed | 7.0 | 4026 | See datasheet | 1 | 0.5 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 8.0 | 5931 | See datasheet | 1 | 2 m | 2 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 9.0 | 3921 | See datasheet | 1 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 10.0 | 5931 | See datasheet | 1 | 0.2 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | Resistors, Fixed | 10.0 | 4026 | See datasheet | 1 | 0.3 m | 0.3 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface Mount | Resistors, Fixed | 12.0 | 4026 | See datasheet | 1 | 0.2 m | 0.2 m | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 15 W), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 15.0 | 5931 | See datasheet | 1 | 0.1 m | 0.1 m | |
Enlarge | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0001 Ω), Surface-Mount | Resistors, Fixed | 5.0 | 5931 | See datasheet | 1 | 0.3 m | 3 m | |
Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 20 | TO-263 | 150 | 1 | 0.01 | 550 K | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 20 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 20 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | Resistors, Fixed | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5 | n/a | 100 | 5 | 0.62 | 5.6 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 5.3 | n/a | 100 | 5 | 0.15 | 10 K | |
Enlarge | High Power Aluminum Nitride, Wraparound Surface Mount, Precision Thin Film Non-Magnetic Chip Resistor (Up to 6 W) | Resistors, Fixed | 6 | 2512 | 25 | 0.1 | 2 | 30.1 K | |
Enlarge | Insulated Precision Wirewound Resistors Axial Leads | Resistors, Fixed | 6 | 4 | 0.02 | 59 K | |||
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 6 | 2818 | See datasheet | 0.5 | 0.101 | 0.2 | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6 | n/a | 100 | 5 | 0.15 | 10 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6 | n/a | 100 | 5 | 4.7 | 10 K | |
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 7 | 2818 | See datasheet | 0.5 | 1 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 6.0 | 2512 | See datasheet | 1 | 1 m | 2 m | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6.3 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Commercial Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 6.3 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 7 | n/a | See datasheet | 1 | 0.10 | 92 K | |
Enlarge | High Surge Axial Cemented Leaded Wirewound Resistors | Resistors, Fixed | 7 | n/a | 100 | 5 | 10 | 3.9 K | |
Enlarge | Power Metal Strip® Resistors, Very High Power (to 12 W), Low Value (Down to 0.0002 Ω), Surface-Mount | Resistors, Fixed | 7.0 | 2726 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 92 K |