RESISTORS
| Power Metal
Strip® (3)
WSBS Series
- Very low resistance values: 100 µΩ and 125 µΩ
- 36 W (600 A) power capabiltiy in 8518 package
- Low thermal EMF: < 3 µV/°C
WSMS Series
- Very low resistance values: 100 µΩ, 160 µΩ, 200 µΩ,
250 µΩ, 300 µΩ, 500 µΩ
- 3 W power capabiltiy in 5515 package
- 4-terminal (Kelvin) connection design
WSL / WSR
- Very low resistance of 0.0002 Ω to 1 Ω
- Accurate current sensing with 1 % tolerance enables
maximum performance (0.5 % tolerance available)
- Low TCR resistance element (< 20 ppm/°C)