RESISTORS
| Thermistor (3)
NTC Thermistors with Insulated Leads
Temperature control and regulation of battery-packs
- Long and flexible leads for special mounting or
assembly requirements
- Insulated leads for prevention of short
circuits
- Electrical features of 'accuracy line' sensors
NTCALUG....103 Series Mini Lug
Temperature sensing in the smallest lug type avaialble
- Small connector and lug ring tongue terminal enable
temperature sensing at locations where only limited
space is available
- Reduced thermal gradient, due to small size and
nickel conductor, enable accurate surface temperature
measurement
NTC SMD 0805 Thermistor, Glass Protected
Temperature sensing, protection and compensation in
automotive, industrial, telecom and consumer
applications
- R&B tolerance down to 1 % for temperature
precision down to 0.3 K
- Extended range of resistance values from 2 kΩ to
680 kΩ