My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
Alernative Energy Virtual Trade Show
»
Hybrid Technology
» Resistors - Thin Film Posters
Home
Solar Power
Hybrid Technology
Turbine Power
View Virtual Trade Shows
Return to Main Booth
RESISTORS |
Thin Film (2)
ACAS 0606 AT and ACAS 0612 AT Chip Arrays
Two or four resistors per array
TCR tracking down to ± 5 ppm/K and tolerance matching down to ± 0.05 %
+155 °C operating temperature and 1000 V ESD capability
Click to view
Product Page
ACAS 0606 AT, ACAS 0612 AT
MC
Advanced thin film technology
Approved according to EN 140401-801
Rated for 200 V and 0.4 W
Product Page
MCS 0402, MCT 0603, MCU 0805, MCA 1206