CAPACITORS
| Aluminum Electrolytic
(3)
146 RTI
- Low impedence, high ripple current at high
temperature
- Long useful life
- Buffering of energy
- Decoupling of super-imposed AC ripple
096 PLL-4TSI Power Long Life 4-Terminal Snap-In
- Application: Solar / PV inverters
- Voltage rating from 350 V to 500 V
- Useful life of 5000 h at +85 °C
- Available in case size up to 45 mm x 100 mm
- 4-terminal snap-in for excellent mounting
stability
159 PUL-SI Power Ultra Long Life Snap-In
- Proven reliability in solar / PV inverter
applications
- Useful life of 5000 h at +105 °C
- 500 V at +105 °C available on request
- Keyed polarity (3 pin) version available