MKP 1848 DC-Link Metallized Polypropylene
- 1 µF to 400 µF rated cpacitance
- ± 5 % capacitance tolerance
- 105 °C maximum operating temperature (case)
MKP 339M X2 Interference Suppression
- AC 310 V; 50 Hz rated voltage
- DC 630 V permissible DC voltage
- Plastic case encapsulation, epoxy resin sealed,
flame retardant UL-class 94 V-0