PhMKDg Series ESTAdry D-Type 1- and 3-Phase LVAC
For filter applications
- 50 kvar unit with low height profile
- Dry version, resin-filled
- Screw terminals with M10 bolts
- Welded aluminum case
- Life expenctancy of > 130 000 operating hours
even in heavy-duty applications
PhMKP 1- and 3-Phase Cylindrical Aluminum Low-Voltage
For filter applications
- Small diameter and / or low height profile for
excellent heat dissipation
- Dry or oil-filled
- IP00 or IP20 terminals
- Life expenctancy of > 130 000 operating hours
even in heavy-duty applications