RECTIFIERS
and MODULES | Modules (2)
Efficient Power Modules Solution for
Three-Phase Solar Inverter
- Optimized Silicon maximizes efficiency
- Low profile package and optimized design layout for
minimizing stray inductances
- Optimized for 50 kW to 60 kW range 3-phase
inverter
- Industry leading 175 °C maximal operating junction
temperature
- Ultrafast FRED Pt® diode and Trench
Field Stop IGBTs feature best in class conduction and
switching losses
- 3-level technology (Neutral Point Clamped topology)
features lower harmonic content, reduced filtering
requirements, and extremely high efficiency
- The 3-level topology is available in Vishay DIAP
low profile module package (GT300FD060N,
GT200FD060U)
Modules in EmiPAK2 for Single- and
Three-Phase Solar Inverters
- Optimized Si and SiC maximizes efficiency
- Compact form factor
- 5 kW to 10 kW single-phase range and 20 kW to 30 kW
three-phase range
- Industry standard
- Ready-to-go solution integrating MPPT tracker and
inverter stage
- 600 V, 40 A and 50 A devices
- Medium and high-frequency optimized versions
- Featuring state-of-the-art technoligies
- 650 V high-speed MOSFETs
- Trench IGBTs
- SiC Schottky diodes
- FRED Pt® Ultrafast diodes