RECTIFIERS
and MODULES | Schottky Rectifiers
(3)
TMBS® in Power Packages for Solar Cell
Junction Box as a Bypass Diode for Protection
- Trench MOS Schottky technology
- Current ratings from 10 A to 60 A
- Maximum junction temperature of 200 °C
- Offering single chip configuration and dual chip
center-tap configuration
- TO-263AB package offers an MSL moisture sensitivity
level of 1, per J-STD-020, LF maximum peak of 245
°C
- TO-220AB, TO-220AC, ITO-220AB, ITO-220AC and
TO-262AA packages feature solder bath
temperatures of 275 °C maximum, 10 s, per
JESD 22-B106, and are halogen-free according to the IEC
61249-2-21 definition
TMBS® in Axial Package for Solar Cell Junction
Box as a Bypass Diode for Protection
- Trench MOS Schottky technology
- Low forward voltage drop, low power loss
- Maximum junction temperature of 200 °C
- High efficiency opteration
- High forward surge capability
- Solder dip 275 °C max. 10 s, per JESD 22-B106
TMBS® and Planar Schottky in SMPC Package for
Solar Cell Junction Box as a Bypass Diode for Protection
- Trench MOS Schottky technology for V10P45S and
V15P45S
- Planar Schottky technology for SS12P4S and
SS15P3S
- Maximum junction temperature of 200 °C
- Very low profile – typical height of 1.1 mm
- Low forward voltage drop, low power losses
- High efficiency operation
- Meets MSL level 1, per J-STD-020, LF maximum peak
of 260 °C