OPTOELECTRONICS |
CAT IV Grid
Connected Protection (1)
High Voltage Isolation
- CNY64 in DIP-4 or SMD-4 HV
- 8200 VRMS
AC isolation for 1 minute
- 400 mil or 10.16 mm
creepage
- CTR of 50 % to 300
%
- CNY65 in DIP-4 or SMD-4 HV
- 13 200 V DC isolation
for 1 second
- 600 mil or 15.24 mm
creepage
- CTR of 50 % to 300
%
- CNY66 in DIP-4 or SMD-4 HV
- 13 200 V DC isolation
for 1 second
- 700 mil or 17.8 mm
creepage
- CTR of 50 % to 300
%