RESISTORS
| Thin
Film RTD (1)
PTS SMD Flat Chip Platinum Sensors
Long term stability and reliability for solar panel
inverters
- Special coating protects against electrical,
mechanical, and climatic impacts
- Offered in three standard chip sizes – 0603, 0805,
and 1206
- Outstanding stability of temperature
characteristics of
< ± 0.04 % over a
wide temperature range of −55 °C up to +155 °C